Model Code Description |
N/A DF ON 240TJ5C1.0/16V |
Type |
N/A High Pressure Filter |
Size |
N/A 240 |
Port Configuration |
N/A SAE Code 62 Flange |
Port Connection |
N/A 1 1/4 " |
Filter Type |
N/A Inline mount 4 mounting holes |
Indication Type |
N/A C = Electric switch – SPDT |
Seals |
N/A Fluorocarbon elastomer (FKM) |
Weight |
N/A 11.84 kg26.1 lb |
Cap Material |
N/A Steel |
Type Number |
N/A 1 |
BUn |
N/A High Pressure |
Division |
N/A HYDRAULIC AND LUBE FILTERS |
Product Group Family |
N/A FILTERS-HIGH PRESSURE (ò3000 PSI) |
Product |
N/A FILTERS-HIGH PRESSURE (>3000PSI) |
Flow Capacity |
N/A 63 gpm240 L/min |
Maximum Allowable Housing Working Pressure Rating |
N/A 420 bar6090 psi |
Filter Rating |
N/A 5 µm |
Bypass Valve |
N/A Non-Bypass |
Construction Material for Head |
N/A Ductile Iron |
Mounting Method |
N/A 4 Mounting Holes |
Flow Direction |
N/A Inside - Outside |
Minimum Fluid Temperature |
N/A -10 ºC14 ºF |
Maximum Fluid Temperature |
N/A 100 ºC212 ºF |
Note for Fluid Temperature Range |
N/A Consult HYDAC for applications operating below 14ºF (-10ºC) |
Tolerance for Cracking Pressure (Standard) |
N/A 10 % |
Tolerance for Cracking Pressure (Optional) |
N/A 10 % |
Fatigue Housing Pressure Rating at 1 Million Cycles |
N/A 420 bar6090 psi |
Element Collapse Pressure Rating |
N/A 20 bar290 psi |
Burst Housing Pressure Rating |
N/A 1180 bar17110 psi |
Element K Factors |
N/A 0.373 |
Fluid Compatibility |
N/A Compatible with all hydrocarbon based, synthetic, water glycol, oil/water emulsion, and high water based fluids when the appropriate seals are selected. |
Dimension b1 |
N/A 4.92 in125 mm |
Diameter d1 |
N/A 4.69 in119 mm |
Dimension h1 |
N/A 11.91 in302.5 mm |
Dimension b2 |
N/A 3.74 in95 mm |
Dimension b3 |
N/A 3.35 in85 mm |
Dimension b4 |
N/A 1.38 in35 mm |
Dimension d2 |
N/A 3.74 in95 mm |
Dimension d3 |
N/A 1-1/4 in. |
Dimension d4 |
N/A 3/8-24UNF- 2B |
Dimension h2 |
N/A 1.85 in47 mm |
Dimension h3 |
N/A 4.13 in105 mm |
Dimension h4 |
N/A 4.13 in105 mm |
Dimension t1 |
N/A 0.55 in14 mm |
|
N/A
|