Unit of Measure

Specifications

Type

In-Line High Pressure Filter

Model Code Description

MFM ON 55OI10C4.0/V-B7

Size

55

Weight

9.3 lb

Type Number

Indicator Port on Top of Head - 4 Mounting Holes (Standard)

Modification Number

Latest Version Always Supplied

Indication Type

C = 2 terminal electric switch

BUn

EA

Division

HYDRAULIC AND LUBE FILTERS

Product Group Family

FILTERS-HIGH PRESSURE (ò3000 PSI)

Product

FILTERS-HIGH PRESSURE (>3000PSI)

Technical Specifications

Flow Capacity

18 gpm68 L/min

Maximum Allowable Housing Working Pressure Rating

280 bar4000 psi

Filter Rating

10 µm

Construction Material for Head

Ductile Iron

Construction Material for Bowl

Steel

Mounting Method

4 Mounting Holes - Filter Head

Minimum Fluid Temperature

-10 ºC14 ºF

Maximum Fluid Temperature

100 ºC212 ºF

Note for Fluid Temperature Range

Consult HYDAC for applications operating below 14ºF (-10ºC)

Bypass Valve Cracking Pressure

7 bar100 psid

Tolerance for Cracking Pressure (Standard)

10 %

Tolerance for Cracking Pressure (Optional)

10 %

Fatigue Housing Pressure Rating at 1 Million Cycles

280 bar4060 psi

Element Collapse Pressure Rating

20 bar290 psi

Burst Housing Pressure Rating

960 bar13920 psi

Fluid Compatibility

Compatible with all hydrocarbon based, synthetic, water glycol, oil/water emulsion, and high water based fluids when the appropriate seals are selected.

Dimensions

Dimension b1

3.62 in92 mm

Diameter d1

3.39 in86 mm

Dimension h1

8.11 in206 mm

Features

N/A

  • Because of their efficient design and construction, MFM filters are considered a cost effective solution for new equipment, or as a replacement for filters already specified on existing equipment.
  • The MFM filter is available in 4 sizes comprised of four different bowl and element lengths. The models 35, 55, 75, and 95, provide maximum flow rates of 10, 18, 20, and 25GPM respectively.
  • A quick-response bypass valve located in filter head protects against high differential pressures caused by cold startups, flow surges and pressure spikes.
  • The high bypass pressure setting (100 psid) minimizes the possibility of contamination due to premature bypassing.
  • Filter materials are compatible with all mineral, lubricating oils, and commonly used fire retardant fluids per ISO 2943.
  • Fatigue pressure rating equals maximum allowable working pressure rating.

Application

N/A

  • Agricultural
  • Automotive
  • Construction
  • Gearboxes
  • Industrial
  • Commercial Municipal