Unit of Measure

Specifications

Model Code Description

DFFBH/HC1500TLL10BM2.0

Flow

250 gpm950 L/min

Operating Pressure [Max]

420 bar6090 psi

Filter Rating

10 µm

Bypass Valve

Non-Bypass

Seal Material

Nitrile rubber (NBR) (standard)

Element Material

Betamicron®

Type

High Pressure Filter

Weight

69.309 kg152.8 lb

Size

1500

Mounting Type

4 Mounting holes in the filter head - M-12 Threads

Head Material

Ductile Iron

Element Collapse Pressure Rating

210 bar3045 psi

End Type

SAE DN 51 Flange Ports (Metric Bolt Threads M20)

Division

HYDRAULIC AND LUBE FILTERS

Product Group Family

FILTERS-HIGH PRESSURE (ò3000 PSI)

Product

FILTERS-HIGH PRESSURE (>3000PSI)

Dimensions

Width

7.72 in196 mm

Height

34.76 in883 mm

End Size

2 in

Features

N/A

  • Non-welded housing design reduces stress concentrations and prevents fatigue failure.
  • Choice of BSPP, SAE straight thread O-ring boss, and SAE 4-bolt flange porting (size 1500) to allow easy installation with maximum flexibility.
  • O-ring seals are used to provide positive, reliable sealing. Choice of O-ring materials (nitrile Rubber, fluorocarbon elastomer, and ethylene propylene Rubber) provides compatibility with petroleum oils, synthetic fluids, water-glycols, oil/water emulsions, and high water based fluids.
  • 2-pc. bowl mounted below the filter head requires minimal clearance to remove the element for replacement and contaminated fluid cannot be washed downstream when element is serviced.
  • HYDAC Differential Pressure Indicators have no external dynamic seal. This results in a high system reliability due to magnetic actuation, thus eliminating a potential leak point.
  • A poppet-type bypass valve located in the filter head provides positive sealing during normal operation and fast opening during cold starts and flow surges. (Optional non-bypass available)
  • For special finishes and coatings - consult HYDAC for minimum quantities, availability and pricing.
  • Fatigue pressure ratings equal maximum allowable working pressure rating.