Unit of Measure

Specifications

Model Code Description

CFBH/HC20G10W1.0/12V

Size

20

Flow

5 gpm19 L/min

Operating Pressure [Max]

207 bar3000 psi

Filter Rating

20 µm

Seal Material

Fluorocarbon elastomer (FKM)

Type

Manifold Cartridge Filter

Weight

0.227 kg0.5 lb

Mounting Type

Manifold

Head Material

Aluminum

Indication Type

None

Bypass Valve

Non-Bypass

Element Collapse Pressure Rating

20 bar290 psi

End Type

SAE-16 Modified Cavity

Dimensions

Width

1.5 in38.1 mm

Height

3.16 in80.2 mm

End Size

1 in

Features

N/A

  • Housing design reduces stress concentrations and prevents fatigue failure.
  • SAE threaded cavity (sizes 20-45) to allow easy installation with maximum flexibility.
  • O-ring seals are used to provide positive, reliable sealing. Choice of O-ring materials (nitrile Rubber, fluorocarbon elastomer) provides compatibility with petroleum oils, synthetic fluids, water-glycols, oil/water emulsions, and high water based fluids.
  • Minimal clearance is required to remove the filter for replacement and contaminated fluid cannot be washed downstream when element is serviced.
  • For special finishes and coatings - consult HYDAC for minimum quantities, availability and pricing.