Unit of Measure

Specifications

Model Code Description

DFP110QBXXA1.0/B6

Flow

29 gpm110 L/min

Operating Pressure [Max]

315 bar4568 psi

Bypass Valve

B6

Seal Material

Nitrile Rubber (NBR)

Type

High Pressure Filter

Weight

5.57 kg12.3 lb

Size

110

Mounting Type

Manifold Mount 4 Mounting Holes

Head Material

Ductile Iron

Bypass Valve Cracking Pressure

6 bar87 psid

End Type

4-Bolt Manifold Mount

Division

HYDRAULIC AND LUBE FILTERS

Product Group Family

FILTERS-HIGH PRESSURE (ò3000 PSI)

Product

FILTERS-HIGH PRESSURE (>3000PSI)

Dimensions

Width

8.86 in225 mm

Height

7.99 in230 mm

End Size

17.5 mm

Features

N/A

  • Non-welded housing design reduces stress concentrations and prevents fatigue failure.
  • Top manifold-mount (sizes 60-1320) to allow easy installation with maximum flexibility.
  • O-ring seals are used to provide positive, reliable sealing. Choice of O-ring materials (nitrile Rubber, fluorocarbon elastomer, and ethylene propylene Rubber) provides compatibility with petroleum oils, synthetic fluids, water-glycols, oil/water emulsions, and high water based fluids.
  • Screw-in bowl or lid (on 2-pc. bowls) mounted below the filter head requires minimal clearance to remove the element for replacement and contaminated fluid cannot be washed downstream when element is serviced.
  • HYDAC Differential Pressure Indicators have no external dynamic seal. This results in a high system reliability due to magnetic actuation, thus eliminating a potential leak point.
  • A poppet-type bypass valve located in the filter head provides positive sealing during normal operation and fast opening during cold starts and flow surges. (Optional non-bypass available)
  • For special finishes and coatings - consult HYDAC for minimum quantities, availability and pricing.
  • Fatigue pressure ratings equal maximum allowable working pressure rating.