Unit of Measure

Specifications

Type

Pressure Filter

Model Code Description

DFZBH/HC110QC3D1.0/L110

Filter Type

Modular Stacking

Size

110

Port Configuration

Stacking

Indication Type

D = Electric switch and LED light - SPDT

Weight

15 lb

Seals

Nitrile Rubber (NBR)

BUn

EA

Division

HYDRAULIC AND LUBE FILTERS

Product Group Family

FILTERS-HIGH PRESSURE (ò3000 PSI)

Product

FILTERS-HIGH PRESSURE (>3000PSI)

Technical Specifications

Flow Capacity

10 gpm38 L/min

Maximum Allowable Housing Working Pressure Rating

315 bar4568 psi

Filter Rating

3 µm

Construction Material for Head

Steel

Construction Material for Bowl

Steel

Minimum Fluid Temperature

-10 ºC14 ºF

Maximum Fluid Temperature

100 ºC212 ºF

Fatigue Housing Pressure Rating at 1 Million Cycles

315 bar4568 psi

Element Collapse Pressure Rating

210 bar3045 psi

Burst Housing Pressure Rating

1260 bar18270 psi

Fluid Compatibility

Compatible with all hydrocarbon based, synthetic, water glycol, oil/water emulsion, and high water based fluids when the appropriate seals are selected.

Dimensions

Dimension b1

2.76 in70 mm

Diameter d1

2.69 in68.2 mm

Dimension h1

12.63 in321 mm

Features

N/A

  • A visual (pop-up), electrical, electrical/visual (lamp) differential type clogging indicator can be installed.
  • The DFZ filter can be ordered with the bowl on the left or the right side for easy element change out.
  • The DFZ filter is available in two mounting patterns to fit different hydraulic manifolds:
    ANSI/B93.7M-D03 / Cetop R35
    (was B93.7-D01) DF 30 Z
    ANSI/B93.7M-D05/ Cetop R35
    (was V93.7-D02) includes fifth port for optional tank connection DF 60 Z or DF 110Z
  • Filter does not contain a bypass valve. Only available with non bypass, high collapse elements required.

Application

N/A

  • Agricultural
  • Automotive
  • Construction
  • Industrial
  • Power Railways
  • Generation
  • Steel / Heavy
  • Industry