Specifications

Model Code

N/A RFT 0600 ULP 010 VMB I R N JA VX XX 1

Mounting Type

N/A 4 Mounting Holes - Filter Housing

Seal Material

N/A Nitrile Rubber (NBR)

Head Material

N/A Aluminum

Element Material

N/A ULP

Cap Material

N/A Aluminum

Bowl Material

N/A Steel

Bypass Cracking Pressure

N/A 2.5 bar

Operating Temperature [Min]

N/A -30 ºC-22 ºF

Operating Temperature [Max]

N/A 120 ºC248 ºF

Operating Pressure [Max]

N/A 10 bar

Indication Type

N/A A = Port Plugged