Specifications

Model Code

RFB 0600 UMC 010 VXB VR0 V N J1 VX X 1

Mounting Type

4 Mounting Holes - Filter Housing

Seal Material

Nitrile Rubber (NBR)

Head Material

Aluminum

Element Material

UMC

Cap Material

Aluminum

Bowl Material

Steel

Bypass Cracking Pressure

2.5 bar

Operating Temperature [Min]

-30 ºC-22 ºF

Operating Temperature [Max]

100 ºC212 ºF

Operating Pressure [Max]

10 bar

Indication Type

A = Port Plugged