Specifications

Model Code

RFB 0155 ULP 010 VXB VF0 VNB VXX 1

Mounting Type

Threaded Lid

Seal Material

Nitrile Rubber (NBR)

Element Material

ULP

Cap Material

PA66

Bypass Cracking Pressure

2.5 bar

Operating Temperature [Min]

-20 ºC-4 ºF

Operating Temperature [Max]

100 ºC212 ºF

Operating Pressure [Max]

10 bar