Specifications

Model Code

RFB 0210 UMC 010 VXB VF0 VNB VXX

Mounting Type

Threaded Lid

Seal Material

Nitrile Rubber (NBR)

Element Material

UMC

Cap Material

PA66

Bypass Cracking Pressure

2.5 bar

Operating Temperature [Min]

-20 ºC-4 ºF

Operating Temperature [Max]

100 ºC212 ºF

Operating Pressure [Max]

10 bar