Type |
N/A Return Line Filter |
Model Code Description |
N/A RF ON 110VC20B1.0/12V |
Filter Type |
N/A In-Tank/Inline |
Size |
N/A 110 |
Flow Capacity |
N/A 29 gpm110 L/min |
Type of Connection |
N/A NPT / BSPP inlet/3/4” SAE Outlet |
Filter Element Material |
N/A Optimicron® |
Filter Rating |
N/A 20 µm |
Indication Type |
N/A B = Visual Pop-Up (Auto Reset) |
Weight |
N/A 1.13 kg2.5 lb |
Type Number |
N/A Standard Connection |
End Size |
N/A 3/4” Threaded |
BUn |
N/A EA |
Division |
N/A HYDRAULIC AND LUBE FILTERS |
Product Group Family |
N/A FILTERS-LOW PRESSURE (?360 PSI) |
Product |
N/A FILTERS-LOW PRESSURE (< 360PSI) |
Bypass Valve |
N/A B3 |
Mounting Method |
N/A 4 Mounting Holes - Filter Housing |
Maximum Temperature |
N/A 100 ºC212 ºF |
Minimum Temperature |
N/A -10 ºC14 ºF |
Standard Bypass Valve Cracking Pressure (+10%) (Δ) |
N/A 3 psid43 bar |
Optional Bypass Valve Cracking Pressure (+10%) |
N/A 87 psid6 bar |
Housing Fatigue Pressure Rating at 700,000 Cycles |
N/A 33 bar478 psi |
Housing Working Pressure Rating |
N/A 360 psi25 bar |
Note for Housing Pressure Rating |
N/A All RF Filters MAWP reduce to 7 bar (101.5 psi) when using the following "VMF" and "VR" indicators: B, BM, E, ES, GC, LE, LZ. |
Standard Indicator Trip Pressure |
N/A 29 psi2 bar |
Optional Indicator Trip Pressure |
N/A 72 psi5 bar |
Tolerance for Indicator Trip Pressure |
N/A -10 % |
Fluid Temperature Range |
N/A -10 to 100 ºC14 to 212 ºF |
|
N/A
|