Unit of Measure

Specifications

Type

N/A Return Line Filter

Model Code Description

N/A RF-ON-1300-VP5BM1.1/16-2GC

Filter Type

N/A In-Tank/Inline

Size

N/A 1300

Flow Capacity

N/A 343 gpm1300 L/min

Materials of Construction Housing

N/A Ductile Iron

Operating Pressure [Max]

N/A 25 bar360 psi

Type of Connection

N/A SAE Flange Code 61

Filter Element Material

N/A Optimicron®

Filter Rating

N/A 5 mesh

Indication Type

N/A BM = Pop-up indicator (manual reset)

Weight

N/A 52.48 kg115.7 lb

Type Number

N/A Standard Connection

End Size

N/A SAE 64 Flange

BUn

N/A EA

Division

N/A HYDRAULIC AND LUBE FILTERS

Product Group Family

N/A FILTERS-LOW PRESSURE (?360 PSI)

Product

N/A FILTERS-LOW PRESSURE (< 360PSI)

Technical Specifications

Construction Material for Head

N/A Ductile Iron

Bypass Valve

N/A B3

Mounting Method

N/A Inline Mount 4 Mounting Holes

Maximum Temperature

N/A 25 ºC360 ºF

Minimum Temperature

N/A -10 ºC14 ºF

Housing Working Pressure Rating

N/A 360 psi25 bar

Element Collapse Pressure Rating

N/A 20 psid290 bar

Standard Indicator Trip Pressure

N/A 29 psi2 bar

Optional Indicator Trip Pressure

N/A 72 psi5 bar

Tolerance for Indicator Trip Pressure

N/A -10 %

Fluid Temperature Range

N/A -10 to 100 ºC14 to 212 ºF

Features

N/A

  • Non-welded housing design reduces stress concentrations and prevents fatigue failure.
    • Inlet/outlet port options include NPT, SAE straight thread O-ring boss, and SAE 4-bolt flange to allow easy installation without costly adapters.
      • O-ring seals are used to provide positive, reliable sealing. Choice of O-ring materials (nitrile rubber, fluorocarbon elastomer, ethylene propylene rubber) provides compatibility with petroleum oils, synthetic fluids, water-glycols, oil/water emulsions, and high water base fluids.
        • Bolt-on lid requires minimal clearance for removal. Reusable contamination basket prevents loss of retained contaminants into the reservoir during element replacement. Single piece casting provides rigidity for inline or in-tank mounting.

Application

N/A

  • Agricultural
  • Automotive
  • Construction
  • Gearboxes
  • Industrial
  • Steel/Heavy Industry