Model Code Description |
N/A NF ON 2650DP20D2.1/B2A1.5L24 |
Flow |
N/A 450 gpm1700 L/min |
Operating Pressure [Max] |
N/A 25 bar360 psi |
Filter Rating |
N/A 20 µm |
Bypass Valve |
N/A B3 |
Seal Material |
N/A Nitrile rubber (NBR) (standard) |
Element Material |
N/A Optimicron® |
Type |
N/A In-Tank / Inline Low Pressure Filter |
Weight |
N/A 25.03 kg55.2 lb |
Mounting Type |
N/A In-Tank |
Head Material |
N/A Aluminum |
Bypass Valve Cracking Pressure |
N/A 2 bar29 psid |
Element Collapse Pressure Rating |
N/A 20 bar290 psi |
End Type |
N/A SAE DN 102 (4 in.) Code 61 Flange |
Division |
N/A HYDRAULIC AND LUBE FILTERS |
Product Group Family |
N/A FILTERS-LOW PRESSURE (?360 PSI) |
Product |
N/A FILTERS-LOW PRESSURE (< 360PSI) |
|
N/A
Indicator Trip Pressure 1.5 bar |
|
N/A
|