Unit of Measure

Specifications

Model Code Description

RFLD ON 5220CA7-3B1.2/150DH

Flow

1400 gpm5200 L/min

Operating Pressure [Max]

16 bar230 psi

Filter Rating

3 µm

Bypass Valve

B3

Seal Material

Nitrile rubber (NBR)

Type

Duplex Return Filter for Lube Oil Applications

Weight

1118.01 kg2464.8 lb

Mounting Type

Floor Mounted Legs

Head Material

Steel

Element Collapse Pressure Rating

20 bar290 psi

Bypass Valve Cracking Pressure

3 bar43 psid

End Type

Flanged Ports (ANSI)

End Size

6 in

Dimensions

Width

56.61 in1438 mm

Height

72.95 in1853 mm

Features

N/A

  • Housing design reduces stress concentrations and prevents fatigue failure.
  • Choice of ANSI or DN flange porting (sizes 1300 - 15020) to allow easy installation with maximum flexibility.
  • O-Ring seals are used to provide positive, reliable sealing. Choice of O-Ring materials (nitrile rubber, fluorocarbon elastomer, and ethylene propylene rubber) provides compatibility with petroleum oils, synthetic fluids, water-glycols, oil/water emulsions, and high water based fluids.
  • Removable lid requires minimal clearance to remove the element for replacement and contaminated fluid cannot be washed downstream when element is serviced.
  • HYDAC Differential Pressure Indicators have no external dynamic seal. This results in a high system reliability due to magnetic actuation, thus eliminating a potential leak point.
  • A bypass valve located in the element provides positive sealing during normal operation and fast opening during cold starts and flow surges. (Optional non-bypass available)
  • For special finishes and coatings - consult HYDAC for minimum quantities, availability and pricing.
  • Fatigue pressure ratings equal maximum allowable working pressure rating.