Model Code Description |
N/A RFLDW/HC4000CBW100GC1.0/-V-113-B6-DH |
Flow |
N/A 1050 gpm4000 L/min |
Operating Pressure [Max] |
N/A 16 bar230 psi |
Filter Rating |
N/A 100 µm |
Bypass Valve |
N/A B6 |
Seal Material |
N/A Fluorocarbon Elastomer (FKM) |
Type |
N/A Duplex Return Filter for Lube Oil Applications |
Weight |
N/A 393.03 kg866.5 lb |
Mounting Type |
N/A Floor Mounted Legs |
Head Material |
N/A Steel |
Element Collapse Pressure Rating |
N/A 20 bar290 psi |
Bypass Valve Cracking Pressure |
N/A 6 bar87 psid |
End Type |
N/A Flanged Ports |
End Size |
N/A DN 200 |
N/A
|