Unit of Measure

Specifications

Type

Medium Pressure Filter

Model Code Description

LF ON 110IC10A1.0/12

Filter Type

Inline Filter

Size

110

Port Connection

SAE-12

Port Configuration

SAE

Material

Optimicron®

Element Media

Optimicron® (Low Collapse)

Indication Type

A = No indicator, plugged port

Weight

4.0 lb

Type of ΔP Clogging Indicator

A

Port Configuration

SAE-12 Straight Thread O-Ring Boss Ports

BUn

EA

Hex Size

1.38 in34.93 mm

Division

HYDRAULIC AND LUBE FILTERS

Product Group Family

FILTERS-MEDIUM PRESSURE(361 TO 2999 PSI)

Product

FILTERS-MED PRESSURE (361 - 2999PSI)

Technical Specifications

Flow Capacity

29 gpm110 L/min

Filter Rating

10 µm

Construction Material for Head

Aluminum

Construction Material for Bowl

Aluminum Extrusion

Mounting Method

4 Mounting Holes

Flow Direction

Outside - Inside

Fatigue Housing Pressure Rating at 1 Million Cycles

100 bar1500 psi

Burst Housing Pressure Rating

>420 bar> 6090 psi

Fluid Temperature Range

-22 to 212 ºF-30 to 100 ºC

Note for Fluid Temperature Range

Consult HYDAC for applications operating below -22 ºF (-30 ºC)

Optional ΔP Indicator Trip pressure (10%)

29 psid2 bar

Standard ΔP Indicator Trip pressure (-10%)

72 psid5 bar

Fluid Compatibility

Compatible with all hydrocarbon based, synthetic, water glycol, oil/water emulsion, and high water based fluids when the appropriate seals are selected.

Dimensions

Dimension b1

3.54 in90 mm

Diameter d1

3.31 in84 mm

Dimension h1

9.68 in246 mm

Dimension b1 (National Pipe Thread (NPT))

5.80 in147.2 mm

Dimension b2

1.89 in48 mm

Dimension b3

2.2 in56 mm

Dimension b4

1.26 in32 mm

Dimension b5

1.126 in28.6 mm

Dimension d2

2.68 in68 mm

Dimension d3

1/4-28UNF-2B, M6 X 1.0

Dimension h2

1.54 in39 mm

Dimension h3

0.24 in6 mm

Dimension h4

2.95 in75 mm

Dimension SW

1.06 in27 mm

Dimension t1

0.35 in9 mm

Features

N/A

  • Non-welded housing design reduces stress concentrations and prevents fatigue failure.
  • Aluminum alloy is water tolerant - anodization is not required for water based fluids (HWBF).
  • Inlet & outlet port options include NPT, BSPP and SAE straight thread O-ring boss to allow easy installation with maximum flexibility.
  • O-ring seals are used to provide positive, reliable sealing. Choice of O-ring materials (nitrile rubber, fluorocarbon elastomer, ethylene propylene rubber) provides compatibility with petroleum oils, synthetic fluids, water-glycols, oil/water emulsions, and high water based fluids.
  • Screw-in bowl mounted below the filter head requires minimal clearance to remove the element for replacement, and contaminated fluid cannot be washed downstream when element is serviced.
  • HYDAC differential Pressure Indicators have no external dynamic seal. This results in a high system reliability due to magnetic actuation, thus eliminating a potential leak point.
  • A poppet-type bypass valve (optional) is separate from the main flow path, in the filter head, to provide positive sealing during normal operation and fast opening during cold starts and flow surges.
  • For special finishes and coatings - consult HYDAC for minimum quantities, availability and pricing.

Application

N/A

  • Agricultural
  • Automotive
  • Construction
  • Industrial
  • Railways
  • Steel/Heavy Industry