Type |
N/A Medium Pressure Filter |
Model Code Description |
N/A LF ON 660IF10B1.0/12V-B6 |
Filter Type |
N/A Inline mount 4 mounting holes |
Size |
N/A 660 |
Port Connection |
N/A 1 1/2 in. |
Port Configuration |
N/A SAE |
Material |
N/A Optimicron® |
Indication Type |
N/A B = Visual pop-up with automatic reset |
Seals |
N/A Fluorocarbon elastomer (FKM) |
Weight |
N/A 11.02 kg24.3 lb |
Port Configuration |
N/A SAE-12 Straight Thread O-Ring Boss Ports |
BUn |
N/A Medium Pressure |
Division |
N/A HYDRAULIC AND LUBE FILTERS |
Product Group Family |
N/A FILTERS-MEDIUM PRESSURE(361 TO 2999 PSI) |
Product |
N/A FILTERS-MED PRESSURE (361 - 2999PSI) |
Flow Capacity |
N/A 174 gpm660 L/min |
Filter Rating |
N/A 10 µm |
Construction Material for Head |
N/A Cast Aluminum |
Mounting Method |
N/A 4 Mounting Holes |
Flow Direction |
N/A Outside - Inside |
Bypass Valve Cracking Pressure |
N/A 6 bar87 psid |
Fatigue Housing Pressure Rating at 1 Million Cycles |
N/A 100 bar1500 psi |
Fluid Temperature Range |
N/A -22 to 212 ºF-30 to 100 ºC |
Note for Fluid Temperature Range |
N/A Consult HYDAC for applications operating below -22 ºF (-30 ºC) |
Optional ΔP Indicator Trip pressure (10%) |
N/A 29 psid2 bar |
Standard ΔP Indicator Trip pressure (-10%) |
N/A 72 psid5 bar |
Fluid Compatibility |
N/A Compatible with all hydrocarbon based, synthetic, water glycol, oil/water emulsion, and high water based fluids when the appropriate seals are selected. |
N/A
|