LPF Series Inline Filters 725 psi, up to 74 gpm
Unit of Measure

Specifications

Type

Medium Pressure Filter

Model Code Description

LPF ON 160GE10B1.2/12V-B6

Filter Type

Inline Filter

Size

160

Port Configuration

SAE Parallel Straight Thread Ports

Port Connection

1 1/4 in. 1-1/4 in

Seals

Fluorocarbon elastomer (FKM)

Indication Type

B = Visual Pop-Up (Auto Reset)

Weight

4.5 lb

Type Number

1

Modification Number

2

BUn

EA

Division

HYDRAULIC AND LUBE FILTERS

Product Group Family

FILTERS-MEDIUM PRESSURE(361 TO 2999 PSI)

Product

FILTERS-MED PRESSURE (361 - 2999PSI)

Technical Specifications

Mounting Method

2 Mounting Holes

Flow Direction

Inside - Outside

Construction Material for Head

Aluminum

Construction Material for Bowl

Aluminum Extrusion

Flow Capacity

42 gpm160 L/min

Burst Housing Pressure Rating

>200 bar>3625 psi

Maximum Allowable Housing Working Pressure Rating

50 bar725 psi

Filter Rating

10 µm

Element K Factors

0.225

Bypass Valve

B6

Minimum Fluid Temperature

-30 ºC-22 ºF

Maximum Fluid Temperature

100 ºC212 ºF

Note for Fluid Temperature Range

Consult HYDAC for applications operating below -22 ºF (-30ºC)

Bypass Valve Cracking Pressure

6 bar87 psid

Tolerance for Cracking Pressure (Standard)

10 %

Tolerance for Cracking Pressure (Optional)

10 %

Fatigue Housing Pressure Rating at 1 Million Cycles

50 bar725 psi

Element Collapse Pressure Rating

20 bar290 psi

Fluid Compatibility

Compatible with all hydrocarbon based, synthetic, water glycol, oil/water emulsion, and high water based fluids when the appropriate seals are selected.

Features

N/A

  • LPF filters are manufactured with cast aluminum head and aluminum cold formed bowls.
  • Aluminum alloy is water tolerant - anodization is not required for water based fluids (HWBF).
  • LPF filters are a desirable substitute for spin-on filters when dynamic fluid conditions call for the superior durability and leakproof quality of a well-constructed cartridge filter.
  • Quick-response, bypass valves, located in the filter head, protect against high differential pressures caused by cold start-ups, flow surges and pressure spikes. Filters can also be supplied without bypasses.
  • The simple inline design minimizes pressure drop and provides the significant benefit of compactness. The use of lightweight materials, makes these filters ideal for mobile equipment applications.

Application

N/A

  • Agricultural
  • Automotive
  • Construction
  • Industrial
  • Steel / Heavy Industry