Unit of Measure

Specifications

Model Code Description

LPFH ON 425 E F 10 BM 1.0/12B6

Flow

112 gpm425 L/min

Operating Pressure [Max]

34 bar500 psi

Filter Rating

10 µm

Bypass Valve

B6

Seal Material

Nitrile Rubber (NBR)

Element Material

Optimicron®

Type

Medium Pressure Filter

Weight

4.53 kg10 lb

Mounting Type

Inline-5 mounting hole options

Head Material

Aluminum

Element Collapse Pressure Rating

20 bar290 psi

Bypass Valve Cracking Pressure

6 bar87 psid

End Type

SAE Straight Thread O-ring Boss Ports

Division

HYDRAULIC AND LUBE FILTERS

Product Group Family

FILTERS-MEDIUM PRESSURE(361 TO 2999 PSI)

Product

FILTERS-MED PRESSURE (361 - 2999PSI)

Dimensions

Width

5.67 in144 mm

Height

16.7 in424 mm

End Size

1-1/2 in

Features

N/A

  • Housing design reduces stress concentrations and prevents fatigue failure.
  • Choice of SAE threaded or BSPP porting (sizes 325-425) to allow easy installation with maximum flexibility.
  • O-Ring seals are used to provide positive, reliable sealing. Choice of O-Ring materials (nitrile rubber, fluorocarbon elastomer, and ethylene propylene rubber) provides compatibility with petroleum oils, synthetic fluids, water-glycols, oil/water emulsions, and high water based fluids.
  • Removable lid requires minimal clearance to remove the element for replacement and contaminated fluid cannot be washed downstream when element is serviced.
  • HYDAC Differential Pressure Indicators have no external dynamic seal. This results in a high system reliability due to magnetic actuation, thus eliminating a potential leak point.
  • A bypass valve located in the filter head provides positive sealing during normal operation and fast opening during cold starts and flow surges. (Optional non-bypass available)
  • For special finishes and coatings - consult HYDAC for minimum quantities, availability and pricing.
  • Fatigue pressure ratings equal maximum allowable working pressure rating.