Unit of Measure

Specifications

Type

N/A Flow Control Valve

Model Code Description

N/A RV-12-01.X/5- 25 PSI

Port Configuration

N/A NPTF - ANSI/ASME 1.20.3 Taper Pipe Thread

Nominal Sizes

N/A 12

End Type

N/A NPT

End Size

N/A 1/2 in.

Second End Type

N/A NPT

Second End Size

N/A 1/2 in.

Housing Material

N/A Carbon Steel

Mounting Type

N/A Inline Mounting

Cracking Pressure

N/A 1.7 bar25 psi

Kinematic Viscosity at 86ºF/30ºC

N/A 335 SUS

Minimum Temperature at Full Pressure

N/A -4 ºF

Maximum Temperature at Full Pressure

N/A 212 ºF

Operating Pressure [Max]

N/A 345 bar5000 psi

Weight

N/A 0.1 kg0.22 lb

Industry Standards/Certifications

N/A American National Standards Institute (ANSI)/American Society of Mechanical Engineers (ASME)

BUn

N/A EA

Division

N/A ACCESSORIES

Product Group Family

N/A FLOW CONTROL VALVES

Product

N/A FLOW CONTROL VALVES

Dimensions

Hex Size

N/A 1 1/4 in30 mm

Dimension L

N/A 2.87 in73 mm

Features

N/A

  • 9 Sizes, 1/8" - 2"
  • NPT or SAE O-Ring connections and manifold mounting
  • Metal to metal seal design for poppet
  • Hardened and ground steel poppet

Note

N/A Not recommended for high-cycle applications!
Pressure Drop curves were established by using mineral oil with kinematic viscosity 335 SUS at 86 ºF / 30 ºC.
Dimensions are for general information only, all critical dimensions should be verified by requesting a certified print.