Unit of Measure

Specifications

Type

N/A Flow Control Valve

Model Code Description

N/A DRV-16-01.X/5-65

Port Configuration

N/A NPTF (ANSI B1.20.3)

Nominal Size

N/A 16

Housing Material

N/A Carbon Steel

Mounting Type

N/A In-Line Mounting

Finish

N/A Zinc Plated

Temperature at Full Pressure [Min]

N/A -4 ºF

Temperature at Full Pressure [Max]

N/A 212 ºF

Operating Pressure

N/A 345 bar5000 psi

Cracking Pressure

N/A 65 psi

Weight

N/A 1.3 kg2.87 lb

End Type

N/A NPTF

End Size

N/A 3/4 in.

Second End Type

N/A NPTF

Second End Size

N/A 3/4 in.

Valve Operator

N/A Knob

Industry Standards/Certifications

N/A American National Standards Institute (ANSI)

BUn

N/A EA

Division

N/A ACCESSORIES

Product Group Family

N/A FLOW CONTROL VALVES

Product

N/A FLOW CONTROL VALVES

Dimensions

Dimension A

N/A 4.17 in106 mm

Dimension B

N/A 3.78 in96 mm

Dimension C

N/A 0.89 in22.5 mm

Dimension D

N/A 1.77 in45 mm

Dimension E

N/A 2.24 in57 mm

Dimension F

N/A 3.46 in88 mm

Diameter G

N/A 1.50 in38 mm

Diameter H

N/A 0.91 in23 mm

Dimension J

N/A Pg 16 Thread

Features

N/A

  • 8 sizes, 1/8" - 1-1/2"
  • NPTF or SAE O-Ring threaded connections, or manifold mounting
  • FPM (Fluoroelastomer) O-Rings (standard)
  • Color coded spindle for accurate flow control
  • Provision for panel mounting
  • Unique safety spindle design

Note

N/A Pressure Drop curves were established by using mineral oil with kinematic viscosity 335 SUS at 86 ºF / 30 ºC
Dimensions are for general information only, all critical dimensions should be verified by requesting a certified print.