Unit of Measure

Specifications

Type

Flow Control Valve

Model Code Description

DRV-20-01.X/12

Port Configuration

SAE - SAEJ1926 Ports with ISO 725 Threads and O-Ring Sealing

Nominal Size

20

Housing Material

Carbon Steel

Mounting Type

In-Line Mounting

Finish

Phosphated

Temperature at Full Pressure [Min]

-4 ºF

Temperature at Full Pressure [Max]

212 ºF

Operating Pressure

345 bar5000 psi

Cracking Pressure

7 psi

Weight

2.40 kg5.29 lb

End Type

SAE

End Size

1 5/16-12 UN (SAE-16)

Second End Type

SAE

Second End Size

1 5/16-12 UN (SAE-16)

Valve Operator

Knob

Industry Standards/Certifications

International Organization for Standardization (ISO)

BUn

EA

Division

ACCESSORIES

Product Group Family

FLOW CONTROL VALVES

Product

FLOW CONTROL VALVES

Dimensions

Dimension A

5.71 in145 mm

Dimension B

5.04 in128 mm

Dimension C

0.98 in25 mm

Dimension D

1.97 in50 mm

Dimension E

3.03 in77 mm

Dimension F

5 in127 mm

Diameter G

1.93 in49 mm

Diameter H

1.50 in38 mm

Dimension J

Pg 29 Thread

Features

N/A

  • 8 sizes, 1/8" - 1-1/2"
  • NPTF or SAE O-Ring threaded connections, or manifold mounting
  • FPM (Fluoroelastomer) O-Rings (standard)
  • Color coded spindle for accurate flow control
  • Provision for panel mounting
  • Unique safety spindle design

Note

N/A Pressure Drop curves were established by using mineral oil with kinematic viscosity 335 SUS at 86 ºF / 30 ºC
Dimensions are for general information only, all critical dimensions should be verified by requesting a certified print.