• SAE O-Ring, NPT or BSPP Threaded Connections; Manifold Mounting; and Cartridge Type
  • Color coded spindle for accurate flow control
  • Provision for panel mounting
  • Unique safety spindle design
  • Size 16 and under, zinc plated
  • Size 20 and up, phosphate
Unit of Measure

Specifications

Type

Needle

Model Code Description

DV-16-01.X/5-S

Port Configuration

NPTF - ANSI B1.20.3

Seal Material

Fluoroelastomer (FPM)

Nominal Size

16

Material

Carbon Steel

Mounting Type

Inline Mounting

O-Ring Material

Fluoroelastomer (FPM)

Housing Material

Carbon Steel

Finish

Zinc Plated

Temperature Range at Full Pressure [Max]

-4 to 212 ºF

Flow

80 gpm

Operating Pressure

5000 psi

Weight

1.2 kg2.6 lb

Valve Operator

Knob

Industry Standards/Certifications

American National Standards Institute (ANSI)

Panel Mount Kits

Model Code: Kit Panel Mount DV12
Part Number: 00705302

BUn

EA

Division

ACCESSORIES

Product Group Family

FLOW CONTROL VALVES

Product

FLOW CONTROL VALVES

Dimensions

Pipe Size

3/4 in

Pipe Outer Diameter (OD)

1.050 in

Dimension A

4.17 in105 mm

Dimension B

3.78 in96 mm

Dimension C

0.89 in22.5 mm

Dimension D

1.77 in45 mm

Dimension E

1.53 in39 mm

Dimension F

3.07 in78 mm

Diameter G

1.50 in38 mm

Diameter H

0.91 in23 mm

Dimension J

Pg 16 Thread

Supplementary Details

N/A Panel Mounting Kit

Note

N/A Pressure Drop curves were established by using mineral oil with kinematic viscosity 165 SUS at 112 ºF / 50 ºC.
Dimensions are for general information only, all critical dimensions should be verified by requesting a certified print.