• SAE O-Ring, NPT or BSPP Threaded Connections; Manifold Mounting; and Cartridge Type
  • Color coded spindle for accurate flow control
  • Provision for panel mounting
  • Unique safety spindle design
Unit of Measure

Specifications

Type

Needle

Model Code Description

DV-12-01.X/12

Port Configuration

SAE - SAEJ1926 Ports with ISO 725 Threads and O-Ring Sealing

Seal Material

Fluoroelastomer (FPM)

Nominal Size

12

Tube Size

-6

Material

Carbon Steel

Mounting Type

Inline Mounting

O-Ring Material

Fluoroelastomer (FPM)

Housing Material

Carbon Steel

Finish

Zinc Plated

Temperature Range at Full Pressure [Max]

-4 to 212 ºF

Flow

80 gpm

Operating Pressure

5000 psi

Weight

0.70 kg1.5 lb

Valve Operator

Knob

Industry Standards/Certifications

International Organization for Standardization (ISO)

BUn

EA

Division

ACCESSORIES

Product Group Family

FLOW CONTROL VALVES

Product

FLOW CONTROL VALVES

Dimensions

Thread Size

3/4-16 UNF

Dimension A

3.62 in92 mm

Dimension B

3.23 in82 mm

Dimension C

0.69 in17.5 mm

Dimension D

1.38 in35 mm

Dimension E

1.34 in34 mm

Dimension F

2.68 in68 mm

Diameter G

1.50 in38 mm

Diameter H

0.91 in2.0 mm

Dimension J

Pg 16 Thread

Note

N/A Pressure Drop curves were established by using mineral oil with kinematic viscosity 165 SUS at 112 ºF / 50 ºC.
Dimensions are for general information only, all critical dimensions should be verified by requesting a certified print.