Unit of Measure

Specifications

Contact Ratings

N/A 8 W

Maximum Voltage

N/A 50 V

Maximum Current

N/A 200 mA

Type

N/A Fluid Level Indicator

Model Code Description

N/A FSA-076-2.1/-/ 1/2-21

Seal Material

N/A Fluorocarbon

Size

N/A 076

Hex Head Bolt

N/A 1/2-20 x 1.75

Housing Material

N/A Aluminum

Sight Tube Material

N/A Polyamide Construction

Thermometer

N/A No Thermometer

Operating Temperature [Min]

N/A -20 ºC-4 ºF

Operating Temperature [Max]

N/A 80 ºC176 ºF

Operating Pressure [Min]

N/A 0 bar0 psi

Operating Pressure [Max]

N/A 1 bar14.5 psi

BUn

N/A EA

Dimensions

Dimension L

N/A 4.25 in108 mm

Dimension L1

N/A 12.99 in330 mm

Dimension L2

N/A 2.99 in76 mm