Unit of Measure

Specifications

Type

N/A Fluid Level Indicator

Model Code Description

N/A FSA-176-2.1/-/ 1/2-21

Seal Material

N/A Fluorocarbon

Housing Material

N/A Aluminum

Sight Tube Material

N/A Polyamide Construction

Thermometer

N/A No Thermometer

Operating Temperature [Min]

N/A -20 ºC-4 ºF

Operating Temperature [Max]

N/A 80 ºC176 ºF

Operating Pressure [Min]

N/A 0 bar0 psi

Operating Pressure [Max]

N/A 1 bar14.5 psi

BUn

N/A EA

Dimensions

Dimension L

N/A 8.19 in208 mm

Dimension L1

N/A 4.92 in125 mm

Bolt Spacing Length

N/A 6.93 in176 mm