Unit of Measure

Specifications

Type

N/A Fluid Level Indicator

Model Code Description

N/A FSA-127-2.1/T/ 1/2-21

Seal Material

N/A Fluorocarbon

Housing Material

N/A Aluminum

Sight Tube Material

N/A Polyamide Construction

Thermometer

N/A Built-in Tube

Thermometer Type

N/A Built-in Tube

Operating Temperature [Min]

N/A -20 ºC-4 ºF

Operating Temperature [Max]

N/A 80 ºC176 ºF

Operating Pressure [Min]

N/A 0 bar0 psi

Operating Pressure [Max]

N/A 1 bar14.5 psi

BUn

N/A EA

Dimensions

Dimension L

N/A 6.26 in159 mm

Dimension L1

N/A 2.99 in76 mm

Bolt Spacing Length

N/A 5 in127 mm