Unit of Measure

Specifications

Type

N/A Fluid Level Indicator

Model Code Description

N/A FSA-0254-2.0000/H-/M12.000

Seal Material

N/A Fluorocarbon

Size

N/A 254

Hex Head Bolt

N/A M12 x 1.75

Housing Material

N/A Aluminum

Sight Tube Material

N/A Polyamide Construction

Thermometer

N/A No Thermometer

Operating Temperature [Min]

N/A -20 ºC-4 ºF

Operating Temperature [Max]

N/A 80 ºC176 ºF

Operating Pressure [Min]

N/A 0 bar0 psi

Operating Pressure [Max]

N/A 1 bar14.5 psi

BUn

N/A EA

Division

N/A ACCESSORIES

Product Group Family

N/A FLUID LEVEL GAUGES

Product

N/A ACCESSORIES / MISC

Dimensions

Dimension L

N/A 11.26 in286 mm

Dimension L1

N/A 7.99 in203 mm

Dimension L2

N/A 10 in254 mm