Unit of Measure

Specifications

Type

Fluid Level Indicator

Model Code Description

FSA-0381-2.0000/HT/M12.000

Seal Material

Fluorocarbon

Housing Material

Aluminum

Sight Tube Material

Polyamide Construction

Thermometer

Built-in Tube

Thermometer Type

Built-in Tube

Operating Temperature [Min]

-20 ºC-4 ºF

Operating Temperature [Max]

80 ºC176 ºF

Operating Pressure [Min]

0 bar0 psi

Operating Pressure [Max]

1 bar14.5 psi

BUn

EA

Division

ACCESSORIES

Product Group Family

FLUID LEVEL GAUGES

Product

ACCESSORIES / MISC

Dimensions

Dimension L

16.26 in413 mm

Dimension L1

12.99 in330 mm

Bolt Spacing Length

15 in381 mm