Unit of Measure

Specifications

Type

Fluid Level Indicator with Electric Level Switch

Model Code Description

FSK-176-2.X/O/FT100/12

Contact Ratings

8 W

Maximum Voltage

50 V

Maximum Current

200 mA

Seal Material

Fluorocarbon

Housing Material

Aluminum

Sight Tube Material

Polyamide Construction

Electrical Switch

Closed at Normal Level

Thermometer

Probe Thermometer (100 mm-3.94 in. LG)

Thermometer Type

Probe Thermometer

Operating Temperature [Min]

-20 ºC-4 ºF

Operating Temperature [Max]

80 ºC176 ºF

Operating Pressure [Min]

0 bar0 psi

Operating Pressure [Max]

1 bar14.5 psi

BUn

EA

Division

ACCESSORIES

Product Group Family

FLUID LEVEL GAUGES

Product

ACCESSORIES / MISC

Dimensions

Bolt Spacing Length

6.93 in176 mm