Unit of Measure

Specifications

Type

N/A Spare Part

Weight

N/A 0.066 lb

Hex Head Bolt

N/A M12 x 1.75

Model Code Description

N/A FT-200 TEMP PROBE W/ M12 BOLT

BUn

N/A EA

Maximum Voltage

N/A 50 V

Maximum Current

N/A 200 mA

Dimension L

N/A 7.87 in200 mm

Division

N/A ACCESSORIES

Product Group Family

N/A FLUID LEVEL GAUGES

Product

N/A ACCESSORIES / MISC