Unit of Measure

Specifications

Model Code Description

N/A SEAL KIT FOR FSA-076-381-1.X/-/12 NBR

Type

N/A Spare Part

Seal Material

N/A Nitrile Rubber (NBR)

Weight

N/A 0.010 lb

BUn

N/A EA

Maximum Voltage

N/A 50 V

Maximum Current

N/A 200 mA

Division

N/A ACCESSORIES

Product Group Family

N/A SEAL KITS

Product

N/A ACCESSORIES / MISC