• Gauge life is extended by using the MA 1 when reading pressure. When not reading pressure, the gauge is vented to tank to protect the gauge against pressure from the system.
  • There are two ways to operate the MA 1:
    • Push to read (spring return)
    • Push and rotate clockwise to lock in for continuous pressure reading
Unit of Measure

Specifications

Type

N/A Gauge Isolator

Model Code Description

N/A MA 1 A 1.X/12 V

Style

N/A Single Station

Mounting

N/A Panel Installation

Panel Thickness [Max]

N/A 0.39 in

Connection Type

N/A SAE-5

Connection Size (Port P)

N/A 1/2 in. - 20 UNF

Connection Size (Port T)

N/A 1/2 in. - 20 UNF

Connection Size (Port M)

N/A 1/2 in. - 20 UNF

Weight

N/A 0.40 kg0.88 lb

Mounting Position

N/A Horizontal or Vertical

Operating Fluid

N/A Mineral Oil

T-Port Max

N/A 350 bar5075 psi

Tank Connection Pressure [Max]

N/A 10 bar145 psi

Maximum Temperature

N/A 80 ºC176 ºF

Seal Material

N/A Fluoroelastomer (Standard)

Design

N/A Push/Rotating Control Knob

Type Number

N/A 1

BUn

N/A EA

Division

N/A ACCESSORIES

Product Group Family

N/A GAUGE ISOLATORS

Product

N/A ACCESSORIES / MISC

Note

N/A Dimensions are for general information only, all critical dimensions should be verified by requesting a certified print.