The filter cart needs to be ordered with 2 new 9-inch filter elements. Pump flow rate is 10 GPM and is good for reservoir volumes up to 5000 liters. Unit is portable and is supplied with inlet and outlet hoses. Hose length is 10 feet (suction and return), come with metal wands on hose ends.
Unit of Measure

Specifications

Series

OFCD-BC = Compact Dual Stage Filter System Basic Cart

Type

Offline Filtration System

Seals

Buna N

Weight

46.3 kg102 lb

Fluid Temperature

-4 to 65 ºC25 to 150 ºF

Flow

10 gpm37.9 L/min

Element Case Material

Aluminum

Max Viscosity

1000 SUS216 cSt

Fluid Service Temperature

25 to 150 ºF-4 to 65 ºC

Alternate Current (AC) Voltage

115 V

Motor Power

1 hp

Motor Phase

1

Element Size

Betamicron® Absolute Filtration Rating (ßx(c) ≥ 1000)

Element Length

One 9 in. Element Supplied Per Housing

Compatibility

All petroleum based hydraulic fluid. Contact factory for use with other fluids.

Number of Elements

One 9 in. Element Per Housing

Hose Pressure Rating at 150 ºF (65.6 ºC)

30 psig2.0 bar

Hose Pressure Rating at 150 ºF (65.6 ºC)

Full Vacuum

Bypass Valve Setting (Cracking)

1.7 bar25 psi

Features

Features

  • Compact size, easily transported
  • Top-ported filter provides easy element service
  • Bar-type Dirt Alarm® indicates when filter elements require a change
  • Hoses and connection tubes included
  • Drip pan catches oil before it falls to the ground

Additional Information

Additional Information

Power supply 120 VAC/1 Ph/60 Hz. Power cord (approx. 20 feet) is included.

Additional replacement filter elements will need to be purchased as necessary.

The HYDAC Basic Cart Mobile Filter System is a compact, self-contained, "light-duty" filtration system equipped with high efficiency, high capacity elements capable of removing particulate contamination and/or water quickly, conveniently and economically. It is perfect for cleaning up existing systems as well as for prefiltering new fluids, since new fluids often have contamination levels significantly higher than that recommended for most hydraulic systems.

The filtration system’s compact, lightweight design with replaceable element cartridge and reusable bowl, minimizes landfill waste. Element service is easily accomplished through the top-ported filter housings. The OFCD-BC includes a drip pan to help catch any oil before it falls to the ground. The dual filter assembly allows for water and particulate removal or staged particulate contamination removal.

Application

Application

  • Supplementing continuous filtration by system filters
  • Cleaning up a hydraulic system following component replacement
  • Filtering new fluid before it is put into service
  • Transferring fluid from storage tanks and drums to system reservoirs

Note

Note

Dimensions are for general information only, all critical dimensions should be verified by requesting a certified print.