| Type | N/A Offline Filtration System | 
| Style | N/A NAVME Media and BetaMicron Media | 
| Seal Material | N/A Viton | 
| Head Material | N/A Steel | 
| Cap Material | N/A Steel | 
| Medium | N/A Mineral Oil Based Hydraulic Fluids | 
| Operating Temperature [Min] | N/A 0 ºC32 ºF | 
| Operating Temperature [Max] | N/A 40 ºC104 ºF | 
| Flow | N/A 2.4 gpm8.9 L/min | 
| Cracking Pressure | N/A 2 bar30 psi | 
| Filter Rating | N/A 5 µm | 
| Operating Pressure [Min] | N/A 0 bar0 psi | 
| Operating Pressure [Max] | N/A 6 bar87 psi | 
| Max Viscosity | N/A 370 SUS | 
| End Type | N/A JIC Size 8 | 
