MAFH-A Dehydration Station 1.5 gpm flow rate, Viton seals, Mobile cart frame, 120 VAC-60 Hz, 3 micron element
Unit of Measure

Specifications

Type

Mobile Offline Dehydration Station

Weight

133.81 kg295 lb

Size

5.12.09D05BN/-V

Material

BetaMicron Media

Mounting Type

Offline

Configuration

1 Inlet/ 1 Return

Head Material

Aluminum

Designation

Single

Cap Material

Aluminum

Indication Type

Electrical Indicator

Bowl Material

Aluminum

Medium

Hydraulic Fluids Compatible with Viton

Operating Temperature [Min]

4.4 ºC40 ºF

Operating Temperature [Max]

60 ºC150 ºF

Flow

1.5 gpm5.6 L/min

Cracking Pressure

2 bar30 psi

Filter Rating

3 µm

Operating Pressure [Max]

2.75 bar40 psi

Max Viscosity

1000 SUS

End Type

SAE

End Size

Female 1 in.

Application

Application

Industrial Mobile Vehicles Marine Agriculture Bulk Fuel Filtration

Dimensions

Width

20.3 in515 mm

Diameter

36.67 in931.5 mm

Height

44.15 in1121.5 mm