Unit of Measure

Specifications

Type

Spin-On Filter

Style

Spin-On

Model Code Description

MFDAM180YULF40E1.1/16-3B1.7

Mounting Type

In-Line

Filter Type

Dual Filter Heads and Elements (End to End)

Size

180

Flow Capacity

60 gpm227 L/min

Port Connection Size

1 1/2 in., SAE-24

Port Configuration

NPT and SAE Code 61 Flange Combo

Operating Pressure [Max]

4.1 bar60 psi

Filter Element Material

Aquamicron®

Filter Rating

40 µm

Element Media

Water Removal

Indication Type

E = Visual pressure gauge

Weight

11 lb

Type of Clogging Indicator

E

Port Connection Type

NPT

Element Connection Type

UN Thread

Connection Type

1 1/2 in. Threaded and 2 in. Flanged Combo (1 1/2 in. NPT & 2 in. SAE Code 61)

BUn

EA

Technical Specifications

Construction Material for Head

Aluminum

Construction Material for Can

Steel

Mounting Method

2 Mounting Holes

Medium

Petroleum Oils, Synthetic Fluids

Minimum Fluid Temperature

-10 ºC14 ºF

Maximum Fluid Temperature

100 ºC212 ºF

Maximum Allowable Working Pressure

8 bar120 psi

Flow Direction

Outside-Inside

Features

N/A

  • MF Filters are manufactured with an aluminum head.
  • Choice of NPT, SAE straight thread O-ring boss, BSPP, and SAE 4-bolt flange porting to allow easy installation without costly adapters.
  • Quick easy element changeouts.
  • MF Filters are designed to be used with hydrocarbon based fluids only - (not suitable for use with high water based fluids or phosphate esters).
  • MF Filters are available in static and differential pressure sensing configurations.
  • Static Indication for Mobile/Return Applications

Application

N/A

  • Agricultural
  • Automotive
  • Construction
  • Gearboxes
  • Industrial
  • Pulp & Paper
  • Steel / Heavy Industry