ProcessMicron® Element, 1 - 90 micron, Polyester, Pleated, 9" Diameter Element
Unit of Measure

Specifications

Type

N/A Element

Material

N/A Polyester

Dimensions

Size

N/A 20 in

Height

N/A 20 in

Width

N/A 9 in

Depth

N/A 9 in