Inline Filter, High Pressure, 1 - 2000 micron Metal Fiber, Wire Mesh, Wedge Wire Elements, Single Housing
Unit of Measure

Specifications

Type

N/A Process Filter

Material

N/A Stainless Steel

Dimensions

Size

N/A 1 in

Width

N/A 4.173 in106 mm

Height

N/A 28.465 in723 mm

Depth

N/A 2.992 in76 mm