Inline Filter, 1 - 90 micron polyester, polypropylene 9" Diameter elements, Two-Stage (Two Elements), Low headless, High Capacity
Unit of Measure

Specifications

Type

N/A Process Filter

Material

N/A Stainless Steel

Dimensions

Size

N/A 2 to 6 in

Width

N/A 19.685 in500 mm

Height

N/A 68.228 in1733 mm

Depth

N/A 10.748 in273 mm