Inline Cartridge Filter, 1 - 90 micron Disposable Cartridge Elements, 11 Elements per Housing, Single Housing
Unit of Measure

Specifications

Type

N/A Process Filter

Material

N/A Carbon, Stainless (Consult Factory)

Dimensions

Size

N/A 1 in1.5 in2 in

Width

N/A 16.575 in421 mm

Height

N/A 31.417 in798 mm

Depth

N/A 13.445 in341.5 mm