Inline Cartridge Filter, 1 - 90 micron Disposable Cartridge Elements, 1 Element per Housing, Duplex Housing (Change-Over)
Unit of Measure

Specifications

Type

N/A Process Filter

Material

N/A Carbon, Stainless (Consult Factory)

Dimensions

Size

N/A 1 in

Width

N/A 12.598 in320 mm

Height

N/A 6.496 in165 mm

Depth

N/A 5.118 in130 mm