Inline Cartridge Filter, 1 - 90 micron Disposable Cartridge Elements, 17 Elements per Housing, Duplex Housing (Change-Over)
Unit of Measure

Specifications

Type

N/A Process Filter

Material

N/A Carbon, Stainless (Consult Factory)

Dimensions

Size

N/A 3 in

Width

N/A 45.866 in1165 mm

Height

N/A 60.433 in1535 mm

Depth

N/A 20.276 in515 mm