Inline Cartridge Filter, 1 - 90 micron Disposable Cartridge Elements, 36 Elements per Housing, Duplex Housing (Change-Over)
Unit of Measure

Specifications

Type

N/A Process Filter

Material

N/A Carbon, Stainless (Consult Factory)

Dimensions

Size

N/A 6 in

Width

N/A 75.197 in1910 mm

Height

N/A 70.630 in1794 mm

Depth

N/A 25.787 in655 mm