Inline Filter, 1 - 3000 micron Polyester, Wire Mesh, Metal Fiber, Wedge Wire Elements, Duplex Housing (Change-Over)
Unit of Measure

Specifications

Type

N/A Process Filter

Material

N/A Carbon, Stainless (Consult Factory)

Dimensions

Size

N/A 2 in

Width

N/A 11.811 in300 mm

Height

N/A 21.142 in537 mm

Depth

N/A 13.858 in352 mm