Screen Basket Filter, 25 - 10,000 micron Wire Mesh, Wedge Wire, Perforated Plate Baskets, Duplex Housing (Change-Over)
Unit of Measure

Specifications

Type

N/A Process Filter

Material

N/A Carbon, Stainless (Consult Factory)

Dimensions

Size

N/A 10 to 16 in

Width

N/A 108.268 in2750 mm

Height

N/A 71.654 in1820 mm

Depth

N/A 27.992 in711 mm