The HNS 3000 is an electronic level switch with integrated display. The float-based sensor for high precision analog monitoring of the fluid level has 1, 2 or 4 switching outputs and an analog output signal is available as an option.

In addition to the conventional minimum and maximum switching signal, with the 4 output version it is possible to set additional warning signals to prevent problems such as tank overflow or aeration of the pump.

The main applications of this HNS 3000 are primarily inmore
Unit of Measure

Specifications

Industry Standards/Certifications

EN 61000-6-1/2/3/4

Type

Magnetostrictive

Connection Type

G 3/4 A DIN 3852, Male

Weight

2.2 lb

Output Signal

4 Switching & 2 Analog Outputs

Analog Output Signal with 4 SP (Only with Temperature Sensor) (Ohmic Resistance ≥ 1 kΩ)

0 to 10 V

Wetted Material

Rod: Stainless Steel 1.4571, Float: PP (Polypropylene); 0.6 kg/dm³, Seal: Seal Ring DIN3869-27-FKM

Electrical Connection

Male M12 x 1, 8 Pole

Power Supply

18 to 35V DC

Interface

4-Digit, LED, 7 Segment, Red, Height of Digits 7 mm

Measuring Range

0 to 1428 mm

Accuracy

± 3.0 ºF for temperature

Switching Point Accuracy (Full Scale)

≤ ± 1.0 %

Communication

PNP Transistor Switching Output

Sensor Type

Semi-conductor Sensor

Pin Connection 1

+UB

Pin Connection 3

0V

Pin Connection 4

SP1

Pin Connection 5

SP3

Pin Connection 6

SP4

Pin Connection 7

Analog level

Pin Connection 8

Analog Temperature

Temperature Sensor

With Temperature Sensor

Input Repeatability (Full Scale)

≤ ± 1.0 %

Reaction Time (t90)

100 s

Assignment

On version with temperature measurement, user can select temperature or fluid level.

Maximum Switching Current for 4 SP per Output

0.25 A

Switching Cycles

> 100 Million

Maximum Current Consumption (With Inactive Switching Output and 2 Analog Outputs)

150 mA

Residual Ripple of Supply Voltage

≤ 5 %

Medium

Hydraulic Oils, Cooling Lubricants

Operating Temperature [Min]

-40 ºF

Operating Temperature [Max]

185 ºF

Operating Pressure [Max]

43.5 psi

Vibration Resistance

7.5 mm (5 to 8.2 Hz) / 2.0 g (8.2 to 150 Hz) According to DIN EN 60068-2-6

Degree of Protection

IP67

Shock Resistance

20 g (11 ms) according to DIN EN 60068-2-27

Storage Temperature Range

-40 to 212 ºF

Fluid Temperature Range

-40 to 248 ºF

Measuring Range Temperature

-13 to 212 ºF

Probe Length

1500 mm

Torque Value

30 N·m22.13 lb·ft

Division

ELECTRONICS

Product Group Family

LEVEL SENSORS

Product

LEVEL/FLOW SENSORS