Unit of Measure

Specifications

Type

Line Body

Model Code Description

FH084-AS6

Connection Type

SAE

Material

Anodized Aluminum

Finish

Anodized

Size

8

Line Body

FC08-4

Thread

SAE

Operating Pressure [Min]

0 bar0 psi

Operating Pressure [Max]

245 bar3500 psi

Port Size

SAE-6

Division

HYDRAULIC DIVISION

Product Group Family

LINE BODY/CAV PLUGS/SEAL KITS/FORM TOOLS

Product

MANIFOLDS / MOBILE SYSTEMS