Unit of Measure

Specifications

Type

N/A Line Body

Model Code Description

N/A FH083-AN3

Connection Type

N/A NPT

Material

N/A Anodized Aluminum

Finish

N/A Anodized

Size

N/A 8

Line Body

N/A FC08-3

Thread

N/A NPT

Operating Pressure [Min]

N/A 0 bar0 psi

Operating Pressure [Max]

N/A 245 bar3500 psi

Port Size

N/A 3/8" NPT