Unit of Measure

Specifications

Type

N/A Line Body

Model Code Description

N/A FH084-SB3

Connection Type

N/A BSPP

Material

N/A Zinc Plated Steel

Finish

N/A Zinc Plated

Size

N/A 8

Line Body

N/A FC08-4

Thread

N/A BSPP

Operating Pressure [Min]

N/A 0 bar0 psi

Operating Pressure [Max]

N/A 420 bar6000 psi

Port Size

N/A BSPP G3/8

Division

N/A HYDRAULIC DIVISION

Product Group Family

N/A LINE BODY/CAV PLUGS/SEAL KITS/FORM TOOLS

Product

N/A MANIFOLDS / MOBILE SYSTEMS